Handling system for robot housing
![](/fileadmin/_processed_/f/7/csm_ZIM_BIL_SYS_01SYS000415__SALL__AIN__V1_a60e031860.png)
Challenge
Three machining centers were to be interlinked with a robot. Since the automation was retrofitted, the space requirement and thus the robot size was limited. A very large variety of parts was also to be run on the machines.
Solution
Due to the variety of parts, an automatic gripper change was used. The grippers were designed to be weight-optimized so that a compact robot could be used.
Highlights and technical data
- IP40
- Pneumatic
- External gripping
- Internal gripping
Technical Data
Drive type | PNEU |
Max. gripping force | 6600 [N] |
Gripping concept | FORM |
Gripping safety device | KLE |
Max. stroke | 200 [mm] |
IP class | IP40 |
System weight | 112 [kg] |